IC manufacturers Infineon Technologies

IC manufacturers (95)

Infineon Technologies ICE3RBR4765JZ

Off-Line SMPS Current Mode Controller with integrated 650V CoolMOS® and Startup cell (frequency jitter Mode) in DIP-7

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 1 A
IC revision2.0

Description

ICE3RBR4765JZ (ICE3RBRxx65JZ series) is modified from ICE3BRxx65J in DIP-7 package. It has more robust design and can work to -40°C. The outstandingperformance includes BiCMOS technology, active burst mode, built-in frequency jitter, soft gate driving, propagation delay compensation, built-in soft start time, built-in blanking time and extendable blanking time forover load protection, external auto-restart enable feature, etc.

Features

  • 650V avalanche rugged CoolMOS® with built-inStartup Cell
  • Active Burst Mode for lowest Standby Power
  • Fast load jump response in Active Burst Mode
  • 65kHz internally fixed switching frequency
  • Auto Restart Protection Mode for Overload, OpenLoop, VCC Undervoltage, Overtemperature &Overvoltage
  • Built-in Soft Start
  • Built-in blanking window with extendable blankingtime for short duration high current
  • External auto-restart enable pin
  • Max Duty Cycle 75%
  • Overall tolerance of Current Limiting < ±5%
  • Internal PWM Leading Edge Blanking
  • BiCMOS technology provide wide VCC range
  • Built-in Frequency jitter and soft driving for low EMI

Typical applications

  • Adapter/Charger
  • Auxiliary power supply for Server, PC, Printer, TV,
  • Blue Ray/DVD player, Set-top Box, Digital Photo

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750341844SPEC
4 files Transformer
Order Code Data­sheet Simu­lation
750341844SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples