IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies ICE3RBR4765JG | Demoboard AN-DEMO-3RBR4765JG

10W 12 V SMPS Demo Board with ICE3RBR4765JG

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 0.83 A
IC revision1.0

Description

It is an universal input 10 W 12 V off-line flyback converter power supply utilizing F3R CoolSET™ ICE3RBR4765JG.It has a single output voltage with secondaryside control regulation. It is especially suitable for small power supply such as enclosed adapter, blu-ray/DVD player, set-top box, game console, smart meter or open frame auxiliary power supply of white goods, PC, server, etc.

Features

It has the basic features of the F3 CoolSET™ such as Active Burst Mode, propagation delay compensation, soft gate drive, auto restart protection for serious fault (Vcc over voltage protection, Vcc under voltage protection, over temperature, over-load, open loop and short opto-coupler), it also has the BiCMOS technology design, built-in soft start time, built-in and extendable blanking time, frequency jitter feature with built-in jitter period and external auto-restart enable, etc. The key features of this product are the best-in-class low standby power and the good EMI performance.

Typical applications

  • enclosed adapter, blu-ray/DVD player, set-top box, game console, smart meter or open frame auxiliary power supply of white goods, PC, server, etc.

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750342992SPEC
4 files
Order Code Data­sheet Simu­lation
750342992SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples