Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 54.5-70.2 kHz |
Output 1 | 12 V / 2.5 A |
IC revision | 1.0 |
30W 12V SMPS Demo Board with ICE3RBR0665JGAN-DEMO-3RBR0665JGICE3RBR0665JG (ICE3RBRxx65JG series) is the new member ofICE3RBRxx65Jx in DSO-12 package. The outstanding performanceincludes BiCMOS technology, active burst mode, built-infrequency jitter, soft gate driving, propagation delaycompensation, built-in soft start time, built-in blanking time andextendable blanking time for over load protection, external autorestartenable feature, etc.
Features
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691102710002 | SPEC | – | 6 files | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | 17.5 | – | – | – | – | ||
7447462022 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | 2.2 | 6.3 | 4.3 | 0.02 | 65 | Heat Shrinking Tube | |||
750343023 | SPEC | 5 files | Transformer | – | – | – | – | – | – | 368 | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691102710002 | SPEC | – | |
7447462022 | SPEC | ||
750343023 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|