IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies ICE3PCS01GXUMA1 | Demoboard AN_201702_PL52_011

2500 W full-bridge totem-pole power factor correction using CoolGaN™

Overview

TopologyPower Factor Correction
IC revision1.1

Description

ICE3PCS01G is the new 14-pin wide input range (85VAC to 265VAC ) controller IC for active CCM power factor correction converter. Compared to the 1st and 2nd generation of ICE1PCS0x and ICE2PCS0x, the 3rd generation PFC have the lowest internal reference trimmed at 2.5V and integrated digital control voltage loop. They also have other advantages such as low peak current limit at 0.2V, adjustable gate switching frequency range from 21kHz to 100kHz and able to synchronize with external frequency range from 50kHz to 100kHz. They are now able to achieve 95% efficiency at full load for all input voltage range.

Features

  • Ease of use with few external components
  • Average current control
  • Bulk voltage good signal for inrush relay control or PWM IC enabling
  • Integrated digital voltage loop compensation
  • External current compensation for greater user flexibility
  • Programmable switching (20kHZ-100kHz)
  • External synchronization (50kHz~100kHz)
  • Direct sensing, input brown-out detection with hysteresis
  • Max. duty cycle of 95% (type)
  • Trimmed internal reference voltage (2.5V +/-1.2%)
  • Vcc under-voltage lock-out
  • Low peak current limit threshold
  • Second over-voltage protection
  • Open loop detection
  • Output undervoltage detection
  • PFC enable function
  • Enhanced dynamic response
  • Fulfills class D spec. of IEC1000-3-2

Typical applications

  • Active CCM power factor correction converter.

More information

Products