Topology | Power Factor Correction |
Input voltage | 85-265 V |
Switching frequency | 40-250 kHz |
Output 1 | 400 V / 6.25 A |
IC revision | 1.2 |
ICE3PCS01G is the new 14-pin wide input range ( 85VAC to 265VAC ) controller IC for active CCM power factor correction converter. Compared to the 1st and 2nd generation of ICE1PCS0x and ICE2PCS0x, the 3rd generation PFC have the lowest internal reference trimmed at 2.5V and integrated digital control voltage loop.They also have other advantages such as low peak current limit at 0.2V, adjustable gate switching frequency range from 21kHz to 250kHz and able to synchronise with external frequency range from 50kHz to 150kHz. They are now able to achieve 95% efficiency at full load for all input voltage range.
Remarks:L1=2*3.9mH L2=750uH Refer EVM, Page no.9
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | L1 (mH) | IR (A) | RDC max. (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74454133 | SPEC | – | 8 files | WE-PD3 SMT Power Inductor | 33 | 1.2 | 1.8 | 0.16 | – | – | – | ||
744824101 | SPEC | 8 files | Design Kit WE-CMB / WE-CMB HC / WE-CMB NiZn Common Mode Power Line Chokes | 1000 | 10 | – | 0.007 | 1 | 10 | 7 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | L1 (mH) | IR (A) | RDC max. (mΩ) | Samples |
---|