Topology | Other Topology |
IC revision | 1m |
https://www.infineon.com/dgdl/Infineon-PCB-750W-Inverter-Board-PCB-v01_02-EN.zip?fileId=5546d46249a28d750149a97e069b16ab750W_AirConDriver_V1m_bomIntegrated power management IC with 650V avalanche rugged CoolMOS™, startup cell and fixed frequency current mode flyback PWM controller in DIP-16/12 package. Capable for 12W SMPS design. The additional features include an active burst mode operation to achieve extremely low standby power consumption, frequency jittering to obtain low EMI, adjustable blanking window to facilitate load jumps and high voltage start-up cells that allows you to quickly power up your controller from the rectified line.
Order Code | Datasheet | Simulation | Downloads | Product series | ISAT (A) | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744156 | SPEC | – | 9 files | WE-SI Leaded Toroidal Storage Choke | 2 | 6.2 | 380 | 0.07 | – | – | – | 44 | 16.1 | 12 | – | ||
7448258022 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | – | 8 | 2200 | 0.014 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744156 | SPEC | – | |
7448258022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | ISAT (A) | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|