IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies ICE3AR2280VJZ

20 W 5 V SMPS Evaluation Board with ICE3AR2280VJZ

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 15 V / 4 A
IC revision1.2

Description

This document is an engineering report of a universal input 20 W 5 V off-line flyback converter power supply utilizing F3R80 CoolSET™ ICE3AR2280VJZ. The application evaluation board is operated in Discontinuous Conduction Mode (DCM) and is running at 100 kHz switching frequency. It has a single output voltage with secondary side control regulation. It is especially suitable for small power supply such as DVD player, set-top box, game console, charger and auxiliary power of white goods, server, PC and high power system, etc. The ICE3AR2280VJZ is the latest version of the CoolSET™. Besides having the basic features of the F3R CoolSET™ such as Active Burst Mode, propagation delay compensation, soft gate drive, auto restart protection for major fault (VCC over voltage, VCC under voltage, adjustable input OVP, over temperature, over-load, open loop and short opto-coupler), it also has the BiCMOS technology design, selectable entry and exit burst mode level, adjustable AC line input over voltage protection feature, built-in soft start time, built-in and extendable blanking time and frequency jitter feature, etc. The particular features are the Best-in-Class low standby power and the good EMI performance.

Features

  • 800 V avalanche rugged CoolSET™ with startup cell
  • Active Burst Mode for lowest standby power
  • Selectable entry and exit burst mode level
  • 100kHz internally fixed switching frequency with jittering feature
  • Auto restart protection for over load, open Loop, VCC under voltage and over voltage and over
  • temperature
  • Over temperature protection with 50 °C hysteresis
  • Built-in 10 ms soft start
  • Built-in 20 ms and extendable blanking time for short duration peak power
  • Propagation delay compensation for both maximum load and burst mode
  • Adjustable input OVP
  • Overall tolerance of current limiting < ±5%
  • BiCMOS technology for low power consumption and wide VCC voltage range
  • Soft gate drive with 50 Ω turn-on resistor

Typical applications

  • Blu Ray/DVD player, Set-top Box, Digital Photo Frame/
  • Adapter/Charger/ Auxiliary power supply for Server, PC, Printer, TV, Home theater/Audio System, White Goods, etc.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesPinsApplicationPCB/Cable/PanelModularityTypeWire SectionØ Cable max.
(mm)
Ø OD
(mm)
Ø ID
(mm)
L
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material Samples
691101710002SPEC
6 files WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular 2 Wire Protector PCB Yes Horizontal 26 to 14 (AWG) 0.5 to 2.5 (mm²) 10
742700221SPEC
2 files WE-SAFB 3.8 6 4 4 20 45 4 W 1500
Order Code Data­sheet Simu­lation
691101710002SPEC
742700221SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesPinsApplicationPCB/Cable/PanelModularityTypeWire SectionØ Cable max.
(mm)
Ø OD
(mm)
Ø ID
(mm)
L
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material Samples