Topology | Flyback Converter |
Input voltage | 85-282 V |
Output 1 | 12 V / 1.5 A |
IC revision | 2.0 |
It is an universal input 18 W 12 V off-line flyback converter power supply utilizing F3R80 CoolSET™ ICE3AR2280JG.It has a single output voltage with secondaryside control regulation. It is especially suitable for small power supply such as enclosed adapter, blu-ray/DVD player, set-top box, game console, smart meter or open frame auxiliary power supply of white goods, PC, server, etc.
Besides having the basic features of the F3R CoolSET™ such as active burst mode, propagation delay compensation, soft gate drive, auto restart protection for major faults (Vcc over voltage, Vcc under voltage, over temperature, over-load, open loop and short opto-coupler), it also has the BiCMOS technology design, selectable entry and exit burst mode level, adjustable brownout feature, built-in soft start time, built-in and extendable blanking time, frequency jitter feature and external auto-restart enable, etc. The particular features need to be stressed are the best-in-class low standby power and the good EMI performance.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691102710002 | SPEC | – | 6 files | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | 17.5 | – | – | – | – | ||
7447462022 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | 2.2 | 6.3 | 4.3 | 0.02 | 65 | Heat Shrinking Tube | |||
750343019 | SPEC | 4 files | Transformer | – | – | – | – | – | – | 346 | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691102710002 | SPEC | – | |
7447462022 | SPEC | ||
750343019 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|