IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies ICE3AR1080JG

Fixed-Frequency, 800V CoolSET™ in DS0-12 Package

Overview

TopologyFlyback Converter
Input voltage85-282 V
Switching frequency87-113 kHz
Output 112 V / 2.33 A
IC revision1.0

Description

28W 12V SMPS Demo Board with ICE3AR1080JGAN-DEMO-3AR1080JGThe ICE3AR1080JG (CoolSET™-F3R80) is an enhanced 800 VMOSFET version of ICE3BRxx65J (CoolSET™-F3R 650V) in DSO-12package. In particular it is running at 100 kHz, implemented withbrownout feature, installing 800 V CoolMOS™ with startup cell. Ittargets for the low power SMPS with increased MOSFET voltagemargin requirement such as Off-Line battery adapters, DVD R/W,DVD Combi, Blue ray, set top box, auxiliary power supply for WhiteGoods, PC and server, etc. In summary, the CoolSET™ F3R80provides good voltage margin of MOSFET, lowest standby power,selectable burst level, reduced output ripple during burst mode,reliable output with brownout feature, accurate maximum powercontrol for both maximum power and burst power, low EMI withfrequency jittering and soft gate drive, built-in and flexibleprotections, etc. Therefore, CoolSET™ F3R80 is a completesolution for the low power SMPS application.

Features

800 V avalanche rugged CoolMOS™ with Startup Cell

  • Active Burst Mode for lowest Standby Power
  • Selectable entry and exit burst mode level
  • 100 kHz internally fixed switching frequency with jitteringfeature
  • Auto Restart Protection for Over load, Open Loop, VCC Undervoltage & Over voltage and Over temperature
  • External auto-restart enable pin
  • Over temperature protection with 50°C hysteresis
  • Built-in 10 ms Soft Start
  • Built-in 20 ms and extendable blanking time for short durationpeak power
  • Propagation delay compensation for both maximum load andburst mode
  • Adjustable brownout feature
  • Overall tolerance of Current Limiting < ±5%
  • BiCMOS technology for low power consumption and wide VCCvoltage range
  • Soft gate drive with 50 Ω turn on resistor

Typical applications

  • Adapter/Charger, Blue Ray/DVD player, Set-top Box, Digital Photo Frame
  • Auxiliary power supply of Server, PC, Printer, TV, Home theater/Audio System, White Goods, etc

Products

Order Code Data­sheet Simu­lation Downloads Product seriesPinsApplicationPCB/Cable/PanelModularityTypeWire SectionL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
691102710002SPEC
6 files WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular 2 Wire Protector PCB Yes Horizontal 22 to 14 (AWG) 0.75 to 1.5 (mm²) 17.5
7447462022SPEC
8 files WE-TI Radial Leaded Wire Wound Inductor 2.2 6.3 4.3 0.02 65 Heat Shrinking Tube
750343052SPEC
5 files Transformer 188
Order Code Data­sheet Simu­lation
691102710002SPEC
7447462022SPEC
750343052SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesPinsApplicationPCB/Cable/PanelModularityTypeWire SectionL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples