IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies FFXMR12KM1DR | Demoboard EVAL-FFXMR12KM1DR

Evaluation board for 1200 V CoolSiC™ MOSFET 62 mm half-bridge modules

Overview

TopologyPositive to Negative Converter
Input voltage24 V
Output 117 V
Output 216 V
Output 317.4 V
Output 417.7 V
IC revision1.0

Description

The EVAL-FFXMR12KM1DR is a gate driver board for driving 62 mm modules with our latest CoolSiC™ Trench MOSFET technology in a half-bridge configuration. It shows a reliable and fast controllability of such devices using the famous 1EDI20I12AH compact gate driver together with a booster stage to increase the driver output power.

Features

  • Half-bridge driver for 62 mm modules with CoolSiC™ Trench MOSFET technology
  • Electrically and mechanically suitable for 600 V 62 mm modules with CoolSiC™ Trench MOSFET technology
  • Negative voltage adjustment from -5 V to 0 V
  • Positive voltage adjustment for high switching frequencies
  • Proper PCB design to limit the PCB heating during operation

Typical applications

  • EV Charging
  • Solar Inverter
  • Smart induction cooktop – precise heating control

Products

Order Code Data­sheet Simu­lation Downloads Product seriesWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
Application Samples
744227SPEC
7 files WE-SL2 SMT Common Mode Line Filter bifilar 2 51 5500 1000 0.16 80 CAN
Order Code Data­sheet Simu­lation
744227SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
Application Samples