IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies BCR601 | Demoboard DEMO_BCR601_60V_IVCTRL

Engineering report for 60 V, 500 mA linear LED controller demonstration board

Overview

TopologyOther Topology
Input voltage8-60 V
Output 10.5 A
IC revision1

Description

This is an engineering report for a linear LED driver demonstration board operated in combination with an Infineon XDPL8218 PFC/Flyback controller.The board is operable up to 60 V input voltage. In the standard configuration the target current is 500 mA. The PFC/Flyback represents the primary side of the LED power supply while the BCR601 system of the demonstration board represents the secondary side. Both sides are separated by galvanic decoupling. To the primary side an OPTO closed-loop feedback control signal is provided. This document contains the technical specification for the LED driver, a description of the main features and circuit and layout descriptions, as well as the measurement results.

Features

  • Supply voltage from 8V to 60V
  • Active headroom control
  • Board configurable up to 1.5A LED current control
  • 100 Hz/120 Hz supply ripple suppression
  • LED current precision ±3%
  • Analog dimming down to 3%
  • Board suitable for assembly with transistor packages of types SOT-223 DPAK, TO-220
  • Rset functionality at pin MFIO
  • Flexible input capacity selectable as ceramic SMD device or as electrolyte device
  • Hot plug protection to minimize LED inrush current
  • Overvoltage protection
  • Over-temperature protection function vs junction temperature

Products

Order Code Data­sheet Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionPinsRowsGenderTypeIR
(A)
Packaging Samples
691309310006SPEC
6 files WR-TBL Series 3093 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Coding finger - THT Pluggable PCB No 6 Horizontal 8 Box
691418320004SPEC
6 files WR-TBL Series 4183 - 3.81 mm 45° Cable Entry Screwless Screwless PCB No 16 to 30 (AWG) 1.31 to 0.0509 (mm²) 4 45° 4 Box
61300211821SPEC
6 files WR-PHD 2.54 mm Socket Header 2 Single Socket Header Straight 3 Tray
Samples
Order Code Data­sheet Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionPinsRowsGenderTypeIR
(A)
Packaging Samples