Topology | LLC Resonant Converter |
Input voltage | 350-425 V |
Output 1 | 12 V |
IC revision | 1.0 |
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150080RS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | 1.25 | 0.7 | – | – | – | – | |||
7443556190 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | 1.9 | 42.1 | 23 | 52 | 1.2 | 51 | WE-PERM 2 | 18.2 | 8.9 | – | – | – | 2 | |||
7460307 | SPEC | – | 4 files | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | – | – | – | – | – | – | – | – | – | – | – | – | – | Brass | 9 | 7 | 160 | M4 | 6 | 8 | ||
750344693 | SPEC | – | – | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750344535 | SPEC | – | – | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150080RS75000 | SPEC | ||
7443556190 | SPEC | ||
7460307 | SPEC | – | |
750344693 | SPEC | – | |
750344535 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins | Samples |
---|