IC manufacturers Ikanos

IC manufacturers (96)

Ikanos VX185

Fusiv® Vx185/183 Integrated Processors with A/VDSL

Overview

TopologyOther Topology

Description

Ikanos’ Fusiv® Vx185 and Vx183 chipsets are high performance G.Vector-compliant communications processors designed specifically for the next-generation of services gateways.

The Vx185/183 are a next-generation convergence devices that leverage the advancements from the previous Fusiv family, while adding more processing power and critical interfaces to form the foundation for next-generation residential gateways. Advanced, multimode A/VDSL2 communication processors, the Vx185/183 provide leading edge processing power, interfaces, VoIP, multi-mode DSL and security, while supporting carrier class quality of service (QoS) and Gigabit wire-speed performance. Ikanos’ Vx185 supports all flavors of DSL, including ADSL, ADSL2, ADSL2+, and VDSL2, and further enhances IPTV and triple-play networks by being fully compliant with the ITU-T G.Vector standard and bonding.

Features

  • Wire-speed packet processing
  • Integrated A/VDSL2 datapump
  • A/VDSL2 bonding support (up to 17a)
  • Single front end design for ADSL,ADSL2, ADSL2+, and VDSL2(including 30a)
  • Advanced power management
  • Integrated dedicated voice processing engine
  • Accelerator Processors to offloadpacket processing
  • Integrated SATA interface
  • 2 x RGMII/GMII/MII/RMII
  • 2 x PCIe interface for concurrent,dual-band 802.11n (2.4 GHz + 5.0 GHz)
  • 2 x USB 2.0 high speed host
  • DDR2 controller
  • Flexible flash interface – integrated NAND flash controller, parallel flash, and high speed serial flash

Typical applications

  • A/VDSL2 Residential Voice and Wireless Gateways
  • A/VDSL2 + Gigabit Ethernet Storage/NAS Devices
  • A/VDSL2 Bonded Bridge and Gateways
  • A/VDSL2 SoHo/SME Gateways

Products