IC manufacturers GaN Systems

IC manufacturers (96)

GaN Systems GS66516

3kW High Efficiency Bridgeless Totem Pole PFC

Overview

TopologyPower Factor Correction
Output 1400 V

Description

This 3kW evaluation board & reference design demonstrates the operating principle and design considerations of a Bridgeless Totem Pole PFC circuit (BTPPFC) using GaN Systems’ GS66516B 650V GaN transistors.

Features

  • High power density: 78 W/in3
  • GSP66516BHB-EVBIMS2 Insulated Metal Substrate based design
  • Excellent thermal performance
  • Low cost implementation
  • EMI compliant (EN55033 Class A CE)
  • Includes surge protection, auxiliary power and fan cooling
  • Robust, 1MHz bandwidth sensing, cycle-by-cycle current control

Typical applications

  • Uninterruptible Power Supplies
  • On Board Battery Chargers
  • AC-DC Converters, DC-DC Converters, Bridgeless Totem Pole PFC, Inverters, Industrial Motor Drives, Laser Drivers, Traction Drive
  • Energy Storage Systems, Solar Energy

Products

Order Code Data­sheet Downloads Product seriesVINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
760390014SPEC
7 files WE-PPTI Push-Pull Transformers 5 V (DC) 5 0.6 Functional 300 - 620 11 1:1.3 475 2500 6.73 10.2 4.19 SMT
Order Code Data­sheet
760390014SPEC
Samples
Order Code Data­sheet Downloads Product seriesVINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples