Topology | Buck Converter |
Input voltage | 2.4-7.3 V |
Output 1 | 3.3 V |
IC revision | 1.0 |
The ETA3499 is a high-efficiency, DC-DC step-down switching regulator, capable of delivering up to 3A output current. The devices operate from an input voltage range of 2.4V to 7.3V and provide output voltage from 0.6V to VIN, making ETA3499 ideal for low voltage power conversions. Running at a fixed frequency of 1MHz allows the use of small inductance value and low DCR inductors, thereby achieving higher efficiency. Other external components, such as ceramic input and output caps can also be small due to higher switching frequency, while maintaining exceptional low noise output voltage. Internal soft-start control circuitry reduces inrush current. Short-circuit and thermal-overload protection improved design reliability.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012006004 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 22 pF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | |||
885012107014 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | ±20% | 16 | 0805 | -55 °C up to +85 °C | – | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | |||
74404063022 | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | 6028 | -40 °C up to +125 °C | – | – | – | – | 6 | 6 | 2.8 | – | – | 2.2 | 3.75 | 5.6 | 20 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012006004 | SPEC | ||
885012107014 | SPEC | ||
74404063022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | Samples |
---|