Topology | Buck Converter |
Input voltage | 44-60 V |
Output 1 | 20 V / 12.5 A |
IC revision | 1.0 |
EPC9153: 44–60 V Input, 12-20 V, 12.5 A Output up to 250 W High Efficiency, Thin Power Module for high performance computing systems.The EPC9153 demonstration board is a 60 V maximum input voltage, 12.5 A maximum output current, 12 - 20 V output voltage, thin synchronous buck converter.The EPC9153 features a GaN power stage using the EPC2218 and EPC2038 eGaN® FETs. The uP1966E gate driver that features high driving strength is used to drive the FETs. The synchronous bootstrap circuit ensures 4.9 V gate voltage is used for the high-side gate drive. Digital control that allows sub-10 ns dead-time and flexibility in control scheme development is employed. In order to optimize the efficiency, two small on-board switch-mode power supply circuits are used to generate the housekeeping 5 V and 3.1 V voltages for the gate driver and the digital controller respectively.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | Tol. L | RDC max. (mΩ) | Core Material | Ti | Ø OD (mm) | Ø ID (mm) | Qty. (pcs) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206076 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
61300511021 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Angled Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 12.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | Single | – | Pin Header | Angled | 3 | Bag | ||
74404042680 | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | 4018 | -40 °C up to +125 °C | – | – | – | 4 | 4 | – | 68 | 0.63 | 840 | 9 | ±20% | – | – | – | – | – | – | – | – | 1.8 | – | – | 0.54 | – | |||
9774010243R | SPEC | – | 6 files | WA-SMSI SMT Steel Spacer with internal Thread M2 | – | – | – | – | -55 °C up to +150 °C | – | – | – | 1 | – | – | – | – | – | – | – | – | – | M2 | 4.35 | 2.8 | 1500 | – | – | – | – | – | – | Tape and Reel | ||
7443762504047 | SPEC | 8 files | WE-HCFT THT High Current Inductor | – | – | – | 2504 | -40 °C up to +125 °C | – | – | – | 22 | 25.7 | – | 4.7 | 14 | – | 14.5 | ±20% | 3.05 | MnZn | – | – | – | – | – | – | 4.1 | – | – | 24 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206076 | SPEC | ||
61300511021 | SPEC | – | |
74404042680 | SPEC | ||
9774010243R | SPEC | – | |
7443762504047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | Tol. L | RDC max. (mΩ) | Core Material | Ti | Ø OD (mm) | Ø ID (mm) | Qty. (pcs) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|