Topology | Wireless Power Transfer |
IC revision | 3.2 |
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | H (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314101 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2 | – | – | – | SMT | – | – | – | – | – | 7 | 4.8 | – | 10 | 5.3 | 1.8 | 4 | 33 | 40 | Superflux | |||
645002114822 | SPEC | – | 6 files | WR-WTB 3.96 mm Male Vertical Locking Header | 2 | 3.96 | Male | Vertical | THT | 7 | 250 | PCB | 20 | max. | 7.92 | – | Bag | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744314101 | SPEC | ||
645002114822 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | H (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|