Topology | Wireless Power Transfer |
Input voltage | 0-40 V |
Output 1 | 1 A |
The EPC9053 is a high efficiency, differential mode Class-E amplifierdevelopment board that can operate up to 15 MHz. Higher frequencymay be possible but is currently under evaluation. The purpose of thisdevelopment board is to simplify the evaluation process of class-Eamplifier technology using eGaN® FETs by allowing engineers to easilymount all the critical class-E components on a single board that can beeasily connected into an existing system.This board may also be used for applications where a low side switch isutilized. Examples include, and are not limited to, push-pull converters,current-mode Class D amplifiers, common source bi-directional switch,and generic high voltage narrow pulse width applications such as LiDAR.The amplifier board features the 200 V rated EPC2019 eGaN FET. Theamplifier is set to operate in differential mode and can be re-configured tooperate in single-ended mode and includes the gate driver and logicsupply regulator.For more information on the EPC2019 eGaN FETs please refer to thedatasheet available from EPC at www.epc-co.com. The datasheet shouldbe read in conjunction with this quick start guide.
Order Code | Datasheet | Simulation | Downloads | Product series | Pitch (mm) | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61300111121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | 2.54 | THT | – | 250 | – | 20 | max. | 2.54 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | 1 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | 2.54 | THT | – | 250 | – | 20 | max. | 5.08 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
645002114822 | SPEC | – | 6 files | WR-WTB 3.96 mm Male Vertical Locking Header | 3.96 | THT | 7 | 250 | PCB | 20 | max. | 7.92 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | 2 | – | – | Male | Vertical | 7 | Bag | ||
885012005057 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 1 | 22 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012205037 | SPEC | 5 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 1 | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 0.5 | 0.25 | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012206076 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 1.6 | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 0.8 | 0.4 | – | – | 0.8 | – | – | – | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
61300111121 | SPEC | – | |
61300211121 | SPEC | – | |
645002114822 | SPEC | – | |
885012005057 | SPEC | ||
885012205037 | SPEC | ||
885012206076 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pitch (mm) | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|