Topology | Other Topology |
IC revision | 1.0 |
The EPC9063 development board can be configured as either a buck converter or a ZVS class-D amplifier. The synchronous bootstrap gate drive enables high efficiency and high frequency operation.The EPC9063 is a 100 V maximum device voltage, 1.5 A maximum output current, half bridge with onboard gate drives, featuring the EPC2107 enhancement mode (eGaN®)half bridge. The gate driver has been configured with a synchronous FET bootstrap circuit included in the EPC2107 device that eliminates high side device losses induced by the reverse recovery losses of the internal bootstrap diode of the gate driver.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314101 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 10 | 5.3 | 1.8 | 4 | 33 | 40 | Superflux | 2 | – | 4.8 | – | – | – | – | |||
61300111121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | 1 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744314101 | SPEC | ||
61300111121 | SPEC | – | |
61300211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|