Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 80 V |
Output 1 | 65 A |
IC revision | 1.0 |
The EPC90142 development board is a 100 V maximum device voltage,65|A maximum output current, half bridge featuring the EPC23101 Integrated ePower™ FET and EPC2302 eGaN®FET. The purpose of this development board is to simplify the evaluation process of the EPC23101 by including all the critical components on a single board that can be easily connected into the majority of existing converter topologies.The EPC90142 development board measures 2” x 2” and contains one EPC23101 Integrated ePower™ FET in a half bridge configuration. The board also contains all critical components and the layout supports optimal switching performance. There are also various probe points to facilitate simple waveform measurement and efficiency calculation. A block diagram of the circuit is given in figure 1.For more information on the FETs associated with this board, please refer to their datasheets available on EPC’s website: EPC23101 and EPC2302. The datasheet should be read in conjunction with this quick start guide.
Order Code | Datasheet | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (mm) | Ti | Ø OD (mm) | Ø ID (mm) | Packaging | Qty. (pcs) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691216410002 | SPEC | 6 files | WR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | 15.24 | – | – | – | Box | – | ||
9774010243R | SPEC | 6 files | WA-SMSI SMT Steel Spacer with internal Thread M2 | – | – | – | – | – | – | 1 | M2 | 4.35 | 2.8 | Tape and Reel | 1500 |
Order Code | Datasheet | |
---|---|---|
691216410002 | SPEC | |
9774010243R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (mm) | Ti | Ø OD (mm) | Ø ID (mm) | Packaging | Qty. (pcs) | Samples |
---|