IC manufacturers Elmos AG

IC manufacturers (95)

Elmos AG E522.10 | Demoboard AN 0147

E522.10 Constant Current (350mA) Demoboard

Overview

TopologyBuck Converter
Output 10.35 A

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
IR
(mA)
RDC
(Ω)
Type Samples
782853152SPEC
8 files WE-CBA SMT EMI Suppression Ferrite Bead 1500 1800 700 0.35 High Current
Order Code Data­sheet Simu­lation
782853152SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
IR
(mA)
RDC
(Ω)
Type Samples