Topology | Buck Converter |
Input voltage | 12 V |
Output 1 | 5 V / 5 A |
IC revision | A |
The AP1501/A are a fully integrated step-down DC/DC converter, with the ability to drive3A/5A load without the need of additional driver components. The AP1501/A operates at aswitching frequency of 150KHZ enabling the use of small size filter components. As a result,board space is reduced and BOM costs are lowered.
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | L (mm) | W (mm) | H (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744150 | SPEC | 9 files | WE-SI Leaded Toroidal Storage Choke | 26 | 10.3 | 4 | 0.015 | 28.5 | 14.5 | 12 |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | L (mm) | W (mm) | H (mm) | Samples |
---|