Topology | Other Topology |
Input voltage | 12 V |
Switching frequency | 1000 kHz |
Output 1 | 0.18 A |
IC revision | Sept. 2017 |
This demonstration board utilizes the AL8822 LED driver-controller providing a cost effective solution for dimmable in offline high brightness LED applications. This user-friendly evaluation board provides users with quick connection to their different types of LEDs string. The demonstration board can be modified easily to adjust the LED output current and the number of series connected LEDs that are driven.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
744062150 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 15 | 1.31 | 1.1 | 25 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|