IC manufacturers Diodes Incorporated

IC manufacturers (96)

Diodes Incorporated AL8812 | Demoboard AL8812EV1

AL8812EV1 User Guide

Overview

TopologyPower Factor Correction
Input voltage12 V
Output 10.7 A
IC revision1

Description

The MR16 LED Driver Module Evaluation board shows how to use the new AL8812 with integrated MOSFET in one package as a Boost LED driver for an inexpensive PFC front end and the new AL8807A as a Buck LED driver for a cost effective MR16 LED Driver circuit from which high PFC (~0.9) can be achieved.

Features

  • Integrated 60V, 3.6A MOSFET
  • Non-Dimmable or Triac Dimmable
  • Front end Constant On time PFC circuit using the AL8812 Boost LED Driver
  • New AL8807A Buck LED Driver
  • PFC for the 12VAC input allowing multiple MR16 units on one transformer
  • Compatible with Electronic Transformers

Typical applications

  • Under the counter lamps
  • MR16 LED Bulb
  • Desktop lamps

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447714151SPEC
8 files WE-PD SMT Power Inductor 150 1.4 300 4.9 1050 Performance
Order Code Data­sheet Simu­lation
7447714151SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples