en

Cart

Your cart is empty.

IC reference design search
IC manufacturers AnDAPT Inc

IC manufacturers (84)

AnDAPT Inc AmP8DB6QF65 | Demoboard AmP8XEB1

Xilinx Zynq UltraScale+ MPSoC Performance Optimized Reference Design PMIC

Overview

TopologyOther Topology
IC revision3

Description

The ARD_X_ZUM_C1 is a scalable power supply designed to provide power to Xilinx Zynq UltraScale+ (ZU+) MPSoC Performance optimized FPGAs.The design is scalable to support the most basic ZU2CG device with a dual-core Arm Cortex-53 application processor and dual-core Arm Cortex-R5F real-time processor to ZU19EG products that have graphics processing capabilities (GPUs) to ZU5EV devices with quad-core Arm Cortex-A53 application processor and dual-core Arm Cortex-R5 real-time processor with video processing abilities.

Features

Design supplies all 31 voltage rails (Figure 1) to XilinxZU+ MPSoC device using two AnDAPT PMIC (Figure 3)containing-

  • Seven sync buck switchers (C200) of 6 A capacity each
  • One DrMOS controller (C860) and DrMOS IC of 40 Acapacity
  • Two LDOs (C710) of 2 A capacity
  • Inbuilt sequencer (C420) meeting Xilinx turn-on and turnofftiming requirements
  • Soft start/shut-down
  • Only one input 12 V (±10%) required
  • Adjustable output voltage with down to 2.4 mV resolution
  • 1% voltage accuracy
  • Efficiency up to 90%
  • QFN 5x5 sq. mm package
  • Protections:Input Undervoltage Lockout (ViUVLO), OutputUndervoltage Lockout (VoUVLO), Overcurrent Protection(OCP), Output Overvoltage Protection (OVP), Overtemperature Protection (OTP), Short-circuit Protection(SCP)
  • Easy to change any voltage, currents or sequencing (ifrequired) including enable/disable rails using web-basedWebAmp R.D software
  • Power-good flag output and Enable input
  • IC junction temperature range –40°C to +125°C
  • Integrated design lending small PCB footprint
  • Reference design rails meet or exceed Xilinx powerperformance requirements

Typical applications

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
fTol. fStability
(ppm)
Cload
(pF)
Operating TemperatureCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
Z
(Ω)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
Technical ReferenceTol. CSizeRISOCeramic TypeW
(mm)
Fl
(mm)
L
(nH)
ISAT
(A)
RDC
(mΩ)
RDC max.
(mΩ)
MaterialLR
(nH)
fres
(MHz)
MountISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
150060GS75000SPEC
6 files WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 -40 up to +85 °C -40 °C up to +85 °C 1.6 0603 0.8 SMT 0.7 Tape and Reel
150060RS75000SPEC
6 files WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 -40 up to +85 °C -40 °C up to +85 °C 1.6 0603 0.8 SMT 0.7 Tape and Reel
744301025SPEC
8 files WE-HCM SMT High Current Flat Wire Inductor -40 up to +125 °C 11.3 1190 11 2.2 250 0.343 MnZn 250 33 SMT 54.4 64.7 0.32 2 8.9 38
865080553014SPEC
7 files WCAP-ASLI Aluminum Electrolytic Capacitors220 µF 35 2000 -55 °C up to +105 °C 570 0.21 77 14 8 10.5 ASEE105221M035DVCTEB000 ±20%0.454545 MΩ
885012206053SPEC
6 files WCAP-CSGP MLCCs 25 V(DC) -55 up to +125 °C100 pF 25 3.5 1.6 X7R0603101K025DFCT10000 ±10% 060310 GΩ X7R Class II 0.8 0.4 0.8 7\" Tape & Reel
885012206095SPEC
6 files WCAP-CSGP MLCCs 50 V(DC) -55 up to +125 °C100 nF 50 3 1.6 X7R0603104K050DFCT10000 ±10% 06035 GΩ X7R Class II 0.8 0.4 0.8 7\" Tape & Reel
885012106006SPEC
6 files WCAP-CSGP MLCCs 6.3 V(DC) -55 up to +85 °C10 µF 6.3 10 1.6 X5R0603106M6R3DFCT10000 ±20% 06030.01 GΩ X5R Class II 0.8 0.35 0.8 7\" Tape & Reel
885012106022SPEC
6 files WCAP-CSGP MLCCs 25 V(DC) -55 up to +85 °C1 µF 25 10 1.6 X5R0603105M025DFCT10000 ±20% 06030.5 GΩ X5R Class II 0.8 0.4 0.8 7\" Tape & Reel
885012107006SPEC
6 files WCAP-CSGP MLCCs 6.3 V(DC) -55 up to +85 °C47 µF 6.3 10 2 X5R0805476M6R3DFCT10000 ±20% 08050.002 GΩ X5R Class II 1.25 0.5 1.25 7\" Tape & Reel
885012107014SPEC
6 files WCAP-CSGP MLCCs 16 V(DC) -55 up to +85 °C10 µF 16 10 2 X5R0805106M016DFCT10000 ±20% 08050.01 GΩ X5R Class II 1.25 0.5 1.25 7\" Tape & Reel
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header -40 up to +105 °C 5.081000 MΩ THT 2 Single Pin Header Straight 3 Bag
74438357010SPEC
8 files WE-MAPI SMT Power Inductor -40 up to +125 °C 4 4030 4 1000 9.6 11.6 13.5 59 SMT 2 3.1 7.4
74438356220SPEC
8 files WE-MAPI SMT Power Inductor -40 up to +125 °C 4 4020 4 22000 1.85 250 280 11 SMT 2 1.7
830070868SPEC
5 files WE-XTAL Quartz Crystal12 MHz ±10ppm 20 18 -40 up to +85 °C 3.2 CFPX-180 2.5 0.8
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
fTol. fStability
(ppm)
Cload
(pF)
Operating TemperatureCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
Z
(Ω)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
Technical ReferenceTol. CSizeRISOCeramic TypeW
(mm)
Fl
(mm)
L
(nH)
ISAT
(A)
RDC
(mΩ)
RDC max.
(mΩ)
MaterialLR
(nH)
fres
(MHz)
MountISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples