IC manufacturers AnDAPT Inc

IC manufacturers (96)

AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AUP_A1

Xilinx Artix UltraScale+ Cost-optimized Minimum Rails FPGA PMIC

Overview

TopologyBuck Converter
Input voltage1.8 V
Output 11.8 V / 0.9 A

Description

The ARD_X_AUP_A1 is a scalable power supply designed to provide power to Xilinx Artix UltraScale+ Cost-optimized FPGA devices using minimum number of power rails. The designs are scalable to support the cost- and power-optimized FPGA devices including AU10P, AU15P, AU20P, and AU25P.

Features

  • Design supplies all 10 voltage rails (Figure 1) to Xilinx Artix UltraScale+ FPGA using one AnDAPT PMIC (Table 1) containing-
  • Four async buck switchers (C150) of 6 A capacity each
  • Two LDOs (C710) of 2 A capacity each
  • Two load switches (C750) of 6 A capacity each
  • Inbuilt sequencer (C420) meeting Xilinx turn-on and turnoff timing requirements
  • Soft start/shut-down
  • Only one input of 12 V (±10%) required
  • Adjustable output voltage with down to 2.4 mV resolution
  • 1% voltage accuracy
  • Efficiency up to 90%
  • QFN 5x5 sq. mm package
  • Protections:Input Undervoltage Lockout (ViUVLO), Output Under voltage Lockout (VoUVLO), Overcurrent Protection (OCP), Output Overvoltage Protection (OVP), Overtemperature Protection (OTP), Short-circuit Protection (SCP)
  • Easy to change any voltage, currents or sequencing (if required) including enable/disable rails using web-basedWebAmp R.D software

Typical applications

  • Industrial IoT/Factory automation
  • Secure networking
  • Machine vision/Image processing, 4k broadcast/Video processing

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012108021SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)10 µF ±20% 25 1206 -55 °C up to +85 °C 100.01 GΩ X5R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012108021SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples