IC manufacturers AnDAPT Inc

IC manufacturers (96)

AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_M_MPF_A1

Microchip PolarFire Ease-of-Use Power Solution

Overview

TopologyBuck Converter
Input voltage5 V
Output 13.3 V / 4 A
IC revision1

Description

The ARD_M_MPF_A1 is an Ease-of-Use focused power supply designed to provide power to Microchip PolarFire FPGAs for 5 V applications. The design is scalable to support the most basic MPF050 devices with 48k logic elements to MPF500 devices employing 500k logic elements featuring 12.7G transceivers.

Features

  • Design supplies all 9 voltage rails (Figure 1) to Microchip PolarFire FPGA device using one AmP PMIC (Figure 1)containing-
  • Three sync buck switchers (C200) of 6 A capacity each
  • One asynchronous buck switcher (C150) of 6 A capacity
  • One LDO (C710) of 2 A capacity
  • Inbuilt sequencer (C420) meeting PolarFire turn-on and turn-off timing requirements
  • Soft start/shut-down
  • Only one input 5 V (±10%) required
  • Adjustable output voltage with down to 2.4 mV resolution
  • 1% voltage accuracy
  • Efficiency up to 90%
  • QFN 5x5 sq. mm package
  • Protections:Input Under voltage Lockout (ViUVLO), Output Under voltage Lockout (VoUVLO), Overcurrent Protection(OCP), Output Overvoltage Protection (OVP), Over temperature Protection (OTP), Short-circuit Protection (SCP)
  • Easy to change any voltage, currents or sequencing (if required) including enable/disable rails using web-basedWebAmp R.D and/or WebAmp software
  • Power-good flag output and Enable input
  • IC junction temperature range –40°C to +125°C
  • Integrated design lending small PCB footprint
  • Reference design rails meet or exceed Xilinx power performance requirements

Typical applications

  • Industrial automation
  • Commercial aviation markets
  • IoT markets, Wireline access networks, Cellular infrastructure

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples
885012105018SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)100 nF ±20% 25 0402 -55 °C up to +85 °C 105 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012108021SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)10 µF ±20% 25 1206 -55 °C up to +85 °C 100.01 GΩ X5R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012107006SPEC
8 files WCAP-CSGP MLCCs 6.3 V(DC)47 µF ±20% 6.3 0805 -55 °C up to +85 °C 100.002 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel
7440660035SPEC
8 files WE-TPC SMT Tiny Power Inductor 1038 -40 °C up to +125 °C 10 10 3.8 3.5 6.6 6.4 35 SMT
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples