IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices UG-405

Evaluation Board for the ADF41020 PLL Frequency Synthesizer

Overview

TopologyBuck Converter
Input voltage5.5-15 V

Description

The EV-ADF41020EB1Z evaluation board allows users to evaluate the performance of the ADF41020 frequency synthesizerfor phase-locked loops (PLLs). Figure 1 shows the board, whichcontains the ADF41020 synthesizer, a 100 MHz TCXO, powersupplies, a USB interface, and an RF output. There is also an active loop filter and a 12 GHz VCO on board. The evaluationkit contains software that is compatible with Windows® XP andlater versions to allow easy programming of the synthesizer. The USB interface allows software programming of theADF41020 device. A USB cable is included with the board to allow software programmability.Full specifications on the ADF41020 are available in the product data sheet, which should be consulted in conjunction with thisuser guide when working with the evaluation board.

Features

  • Self-contained board for generating RF frequencies
  • Contains ADF41020 18 GHz frequency synthesizer IC -Accompanying software allows complete control of synthesizer functions from a PC

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792642SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 470 780 300 MHz 950 0.45 Wide Band
Order Code Data­sheet Simu­lation
742792642SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples