IC manufacturers Analog Devices

IC manufacturers (95)

Analog Devices LTM8083 | Demoboard DC2859A

LTM8083 Demo Board | 3VIN to 36VIN, 12VOUT at 1.5A Buck-Boost μModule Regulator

Overview

TopologyBuck-Boost Converter
Input voltage3-36 V
Output 112 V

Description

Demonstration circuit 2859A is a step-up/-down DC/DC converter with a 3V to 36V input voltage range and a 12V output capable of 1.5A* from 12 to 36VIN, 0.8A at 6VIN, and 0.25A at 3VIN, featuring the LTM8083.The LTM8083 data sheet gives complete description of the device, including operation and application information. The data sheet must be read in conjunction with this demo manual prior to working on or modifying DC2859A.

Features

  • SYNC Input for External Synchronization
  • CTRL Input for Adjusting Current Limit Threshold

Typical applications

  • Battery-Operated Devices, Solar Powered Battery Charging, Solar Powered Voltage Regulator
  • Test and Measurement Equipment, Industrial Control

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792031SPEC
8 files WE-CBF SMT EMI Suppression Ferrite Bead 300 350 200 MHz 3000 0.05 High Current
Order Code Data­sheet Simu­lation
742792031SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples