Topology | Buck Converter |
Input voltage | 3.6-20 V |
Switching frequency | 600-1000 kHz |
Output 1 | 3.3 V / 12 A |
Output 2 | 1 V / 5 A |
Output 3 | 1.2 V / 12 A |
Output 4 | 2.5 V / 5 A |
The LTM4671 is a quad DC/DC step-down µModule (micromodule) regulator offering dual 12A and dual 5A output. Included in the package are the switching controllers, power FETs, inductors and support components. Operating over an input voltage range of 3.1V to 20V, the LTM4671 supports an output voltage range of 0.6V to 3.3V for two 12A channels and 0.6V to 5.5V for two 5A channels, each set by a single external resistor. Only bulk input and output capacitors are needed.
Order Code | Datasheet | Downloads | Product series | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
60800213421 | SPEC | 3 files | WR-PHD 2.00 mm Jumper with Test Point | 2 | – | Jumper | – | 3 | Bag | ||
62000311121 | SPEC | 6 files | WR-PHD 2.00 mm THT Pin Header | 3 | Single | Pin Header | Straight | 2 | Bag | ||
62000421121 | SPEC | 6 files | WR-PHD 2.00 mm THT Dual Pin Header | 4 | Dual | Pin Header | Straight | 2 | Bag | ||
62000621121 | SPEC | 6 files | WR-PHD 2.00 mm THT Dual Pin Header | 6 | Dual | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | |
---|---|---|
60800213421 | SPEC | |
62000311121 | SPEC | |
62000421121 | SPEC | |
62000621121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|