IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LTM4664 | Demoboard DC2672A-B

48VIN, Single 50A μModule Regulator With Digital Power System Management

Overview

TopologyBuck Converter
Input voltage30-58 V
Output 11.5 V / 25 A

Description

The LTM®4664 is a complete non-isolated 48V input high efficiency step-down µModule® regulator with dual 25A outputs. The switching controllers, power MOSFETs, inductors and supporting components are included. Only external capacitors are needed to complete the design. Operating over a 30V to 58V input voltage range, the LTM4664 supports an output voltage of 0.5V to 1.5V at up to 75W. An intermediate output at 25% • VIN is also available. The LTM4664 product video is available on the website. The LTM4664 dual 25A regulators utilize digitally programmable analog control loops, precision data acquisition circuitry and EEPROM with ECC. The LTM4664’s 2-wire serial interface allows the 25A outputs to be margined, tuned and ramped up and down at programmable slew rates and sequencing delay times. True input current sense, output currents and voltages, input and output power, temperatures, uptime and peak values are all readable.

Features

  • Complete 48V Input to Low Voltage Dual 25A Supply that Can Scale to 300A
  • Dual Analog Loops with Digital Interface for Compensation, Control and Monitoring
  • Input Voltage Range: 30V to 58V
  • Output Voltage Range: 0.5V to 1.5V
  • ±3% Output Current Readback Accuracy (–20° to 125°C)
  • 88% Efficiency for 48V to 1V at 50A
  • ±0.5% Output Voltage Accuracy Over Temperature
  • 400kHz PMBus- Compliant I2C Serial Interface
  • 16mm × 16mm × 7.72mm BGA Package

Typical applications

  • 48V Systems / Storage Systems
  • Computer and Networking Equipment
  • Electronic Test Equipment

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
150060GS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 0.7 Tape and Reel
150060SS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 630 Super Red 645 60 1.9 AlInGaP 140 0.7 Tape and Reel
60800213421SPEC
3 files WR-PHD 2.00 mm Jumper with Test Point 2 Jumper 3 Bag
62000311121SPEC
6 files WR-PHD 2.00 mm THT Pin Header 3 Single Pin Header Straight 2 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples