Topology | SEPIC Buck-Boost Topology |
Input voltage | 2.8-42 V |
Switching frequency | 300-2000 kHz |
Output 1 | 12 V / 1 A |
Output 2 | 12 V / 0.12 A |
Output 3 | 12 V / 0.46 A |
Output 4 | 12 V / 0.76 A |
IC revision | B |
The LT8362 is a current mode DC/DC converter with a 60V, 2A switch operating from a 2.8V to 60V input. With a unique single feedback pin architecture it is capable of boost, SEPIC or inverting configurations. Burst Mode operation consumes as low as 9µA quiescent current to maintain high efficiency at very low output currents, while keeping typical output ripple below 15mV.An external compensation pin allows optimization of loop bandwidth over a wide range of input and output voltages and programmable switching frequencies between 300kHz and 2MHz. A SYNC/MODE pin allows synchronization to an external clock. It can also be used to select between burst or pulse-skip modes of operation with or without Spread Spectrum Frequency Modulation for low EMI. For increased efficiency, a BIAS pin can accept a second input to supply the INTVCC regulator. Additional features include frequency foldback and programmable soft-start to control inductor current during startup.The LT8362 is available in a thermally enhanced 10-lead 3mm × 3mm DFN package or a thermally enhanced 16-lead MSOP package with four pins removed.
Order Code | Datasheet | Simulation | Downloads | Product series | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744871004 | SPEC | 8 files | WE-DD SMT Shielded Coupled Inductor | 4.7 | 4.7 | 3 | 3 | 8 | 0.023 | 0.023 | 0.028 | 0.028 | 20 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Samples |
---|