IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADP1877

Dual Output Synchronous Buck PWM Controller

Overview

TopologyBuck Converter
Input voltage10-14 V
Switching frequency200-1500 kHz
Output 15 V / 5 A
IC revisionD

Description

The ADP1877 is a Flex-Mode™ (proprietary architecture of Analog Devices, Inc.), dual-channel, step-down switching controller with integrated drivers that drive N-channel synchronous power MOSFETs. The two PWM outputs are phase shifted 180°, which reduces the input RMS current, thus minimizing required input capacitance.

The boost diodes are built into the ADP1877, thus lowering the overall system cost and component count. The ADP1877 can be set to operate in pulse skip high efficiency mode under light load or in PWM continuous conduction mode.

The ADP1877 includes externally adjustable soft start, output overvoltage protection, externally adjustable current limit, power good, and a programmable oscillator frequency that ranges from 200 kHz to 1.5 MHz. The ADP1877 provides an output voltage accuracy of ±0.85% from −40°C to +85°C and ±1.5% from −40°C to 125°C in junction temperature. This part can be powered from a 2.75 V to 14.5 V supply, operates over the −40oC to +125oC junction temperature range, and is availa-ble in a 32-lead 5 mm × 5 mm LFCSP package.

Features

  • Input voltage range: 2.75 V to 14.5 V
  • Output voltage range: 0.6 V to 90% VIN
  • Maximum output current greater than 25 A per channel
  • Programmable frequency: 200 kHz to 1.5 MHz
  • Flex-Mode architecture with integrated drivers
  • 180° phase shift minimizes input ripple current and required input capacitance
  • ±0.85% output voltage accuracy −40°C to +85°C
  • Integrated boost diodes
  • Pulse skip high efficiency mode under light load
  • Power good with internal pull-up resistor
  • Overvoltage and overcurrent limit protection
  • Thermal overload protection
  • Input undervoltage lockout (UVLO)
  • Externally adjustable soft start, slope compensation and current sense gain
  • Independent precision enable inputs
  • Synchronization input
  • Suitable for any output capacitors
  • Available in 32-lead 5 mm × 5 mm LFCSP

Typical applications

  • Industrial and instrumentation
  • Printers
  • Communication infrastructure
  • Distributor power dc systems
  • Set top boxes

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744310200SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 2 8.7 3 9 14.2 58 Superflux
Order Code Data­sheet Simu­lation
744310200SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples