IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADP1876

600 kHz Dual Output Synchronous Buck PWM Controller with Linear Regulator

Overview

TopologyBuck Converter
Input voltage10-14 V
Switching frequency475-690 kHz
Output 15 V / 13 A
Output 21.8 V / 13 A
IC revisionA

Description

The ADP1876 is a dual output dc-to-dc synchronous buck controller operating at 600 kHz fixed frequency with integrated drivers that drive N-channel power MOSFETs. An additional fixed voltage output, 150 mA linear regulator is available for powering low power loads. The device operates in current mode for improved transient response and uses valley currentsensing for enhanced noise immunity. The two PWM outputs are phase shifted 180° for reducing the input current ripple and the required input capacitance.

The ADP1876 provides high speed, high peak current drive capability with dead time optimization to enable energy efficient power conversion.

Features

  • Wide input range: 2.75 V to 20 V
  • Power stage input voltage: 1 V to 20 V
  • Output voltage range: 0.6 V up to 90% VIN
  • Linear dropout (LDO) regulator with a fixed output 1.5 V at 150 mA
  • Output current more than 25 A per channel
  • 180º phase shift between channels for reduced input capacitance
  • ±0.85% reference voltage accuracy from −40°C to +85°C
  • Integrated boost diodes
  • Independent channel precision enable
  • Overcurrent limit protection
  • Externally programmable soft start, slope compensation, and current sense gain
  • Thermal overload protection
  • Input undervoltage lockout (UVLO)
  • Power good with internal pull-up resistor
  • Available in 32-lead, 5 mm × 5 mm LFCSP

Typical applications

  • Industrial and instrumentation
  • Consumer applications
  • Telecommunications base station and networking

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744325120SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1.2 32.6 12 25 1.8 75 Superflux
Order Code Data­sheet Simu­lation
744325120SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples