IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADP1873 | Demoboard UG-057

ADP1872-EVALZ/ADP1873-EVALZ User Guide

Overview

TopologyBuck Converter
Input voltage13 V
Output 11.8 V / 14 A
IC revisionA

Description

12/13—Rev. 0 to Rev. AADP1872-EVALZ/ADP1873-EVALZ User GuideUG-057http://www.analog.com/media/en/technical-documentation/user-guides/ADP1872-EVALZ_1873-EVALZ_UG-057.pdfThis document describes the evaluation board hardware for the ADP1872/ADP1873 PWM buck controllers. The evaluation boards can be used to evaluate the ADP1872 or ADP1873 and application circuits using these ICs without requiring any additional software.The ADP1872/ADP1873 are versatile current-mode, synchronous step-down controllers that provide superior transient response, optimal stability, and current limit protection by using a constant on-time, pseudo-fixed frequency with a programmable current-sense gain, current-control scheme. The ADP1873 is the power saving mode (PSM) version of the device and is capable of pulse skipping to maintain output regulation while achieving improved system efficiency at light loads (see the ADP1872/ADP1873 data sheet for more information). Both devices are available in a small, 10-lead MSOP package and can operate over the −40°C to +125°C temperature range.

Features

  • Wide power input voltage 2.75Vto 20V
  • Bias supply voltage range 2.75V to 5.5V
  • Available in 1.8V Fixed output voltage
  • Available in 300Khz, 600Khz, and 1.0MHZ switching frequency options
  • Available in power saving mode (psm) for light loads (ADP 1873 only)
  • Starts into a prechared or preloaded output

Typical applications

  • Telecom and networking systems / Set-top boxes
  • DSP core power supplies
  • Mid to high end servers

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
7443552100SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1 23.1 7.5 20 3.3 80 WE-PERM
Order Code Data­sheet Simu­lation
7443552100SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples