IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADP1853

Synchronous, Step-Down DC-to-DC Controller with Voltage Tracking and Synchronization

Overview

TopologyBuck Converter
Input voltage12-18 V
Switching frequency200-1500 kHz
Output 15 V / 15 A

Description

The ADP1853 is a wide range input, dc-to-dc, synchronous buck controller capable of running from commonly used 3.3 V to 12 V (up to 20 V) voltage inputs. The device nominally operates in current mode with valley current sensing providing the fastest step response for digital loads. It can also be configured as a voltage mode controller with low noise and crosstalk for sensitive loads.

The ADP1853 can be used as a master synchronization clock for the power system and for convenient synchronization between controllers. The CLKOUT signal can synchronize other devices in the ADP185x family such that slave devices are phase-shifted from the master to reduce the input ripple current, improve EMI, and reduce the size of the input bulk capacitance. The ADP1853 can also be configured as a slave device for current sharing. Additionally, the ADP1853 includes accurate tracking, precision enable, and power good functions for sequencing. The ADP1853 provides a high speed, high peak current gate driving capability to enable energy efficient power conversion. The device can be configured to operate in power saving mode by skipping pulses, reducing switching losses and improving efficiency at light load and standby conditions.

The accurate current limit allows design within a narrower range of tolerances and can reduce overall converter size and cost. The ADP1853 can regulate down to 0.6 V output using a high accuracy reference with ±1% tolerance over the temperature range from -40°C to 125°C.

With a wide range input voltage, the ADP1853 is designed to provide the designer with maximum flexibility for use in a variety of system configurations; loop compensation, soft start, frequency setting, power saving mode, current limit, and current sense gain can all be programmed using external components. In addition, the external RAMP resistor allows choosing optimal slope and VIN feedforward in both current and voltage mode for excellent line rejection. The linear regulator and the boot strap diode for the high-side driver are internal.

Protection features include undervoltage lock out, overvoltage, overcurrent/short circuit, and overtemperature.

Features

  • Input voltage range: 2.75 V to 20 V
  • Output voltage range: 0.6 V to 90% VIN
  • Maximum output current of more than 25 A
  • Current mode architecture with current sense input
  • Configurable to voltage mode
  • ±1% output voltage accuracy over temperature
  • Voltage tracking input
  • Programmable frequency: 200 kHz to 1.5 MHz
  • Synchronization input
  • Internal clock output
  • Power saving mode at light load
  • Precision enable input
  • Power good with internal pull-up resistor
  • Adjustable soft start
  • Programmable current sense gain
  • Integrated bootstrap diode
  • Starts into a precharged load
  • Externally adjustable slope compensation
  • Suitable for any output capacitor
  • Overvoltage and overcurrent-limit protection
  • Thermal overload protection
  • Input undervoltage lockout (UVLO)
  • Available in 20-lead, 4 mm × 4 mm LFCSP
  • Supported by ADIsimPower™ design tool

Typical applications

  • Medical and healthcare
  • Industrial and Instrumentation
  • Telecom base stations
  • Intermediate bus and POL systems requiring sequencing and tracking, including

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744325180SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1.8 22.1 7 18 3.5 70 Superflux
Order Code Data­sheet Simu­lation
744325180SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples