IC manufacturers Analog Devices

IC manufacturers (95)

Analog Devices ADM3055E | Demoboard EVAL-EXTCOMMARDZ

5 kV rms, Signal and Power Isolated, CAN Transceiver for CAN FD

Overview

TopologyOther Topology

Description

The EVAL-ADM3055EEBZ allows the user to evaluate the ADM3055E and the ADM3057E isolated signal and power transceivers for controller area network (CAN) or CAN with flexible data rate (CAN FD) networks. The EVAL-ADM3055EEBZ allows all of the input and output functions to work without the need for external components. Based on the Analog Devices, Inc., iCoupler® technology, the ADM3055E and the ADM3057E integrate logic side on-off keying (OOK) signal isolation channels and an Analog Devices isoPower® dc-to-dc converter to provide regulated, isolated power that is well below EN55022 Class B limits when transmitting on a 2-layer printed circuit board (PCB) with ferrites. The EVAL-ADM3055EEBZ comes populated with an ADM3055E. Full specifications of the ADM3055E and the ADM3057E can be found in the ADM3055E and the ADM3057E data sheets, available from Analog Devices and must be consulted in conjunction with this user guide when using the EVAL-ADM3055EEBZ. The EVAL-ADM3055EEBZ is compatible and can be used to evaluate the ADM3057E. The ADM3055E and the ADM3057E differ by package and isolation capabilities, but both devices are functionally equivalent for evaluation.

Features

  • 5 kV rms signal and power isolated CAN transceivers
  • isoPower integrated isolated dc-to-dc converter
  • VIO pin for 1.7 V to 5.5 V logic levels
  • ISO 11898-2:2016 compliant (CAN FD)
  • Data rates up to 12 Mbps for CAN FD
  • Low maximum loop propagation delay: 150 ns
  • Extended common-mode range: ±25 V
  • Bus fault protection: ±40 V on CANH and CANL pins
  • Low power standby support remote wake request
  • Extra isolated signal for control (such as termination switches)
  • Passes EN 55022 Class B by 6 dB
  • Slope control for reduced EMI

Typical applications

  • Industrial automation / Process control and building control
  • CANOpen, DeviceNet, and other CAN bus implementations
  • Transport and infrastructure

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
691213710002SPEC
6 files WR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular Rising Cage Clamp PCB Yes 26 to 16 (AWG) 0.5 to 1.5 (mm²) -40 °C up to +105 °C 10 2 Horizontal 10 Box
691213710003SPEC
6 files WR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular Rising Cage Clamp PCB Yes 26 to 16 (AWG) 0.5 to 1.5 (mm²) -40 °C up to +105 °C 15 3 Horizontal 10 Box
885012206014SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)10 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206046SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 0603 -55 °C up to +125 °C 3.55 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206073SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)220 nF ±10% 25 0603 -55 °C up to +125 °C 3.52.3 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206076SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)1 µF ±10% 25 0603 -55 °C up to +125 °C 100.5 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012207026SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)10 µF ±10% 10 0805 -55 °C up to +125 °C 100.01 GΩ X7R Class II 2 1.25 0.5 1.25 7" Tape & Reel
885012207090SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)4.7 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.5 0.8 7" Tape & Reel
61300311121SPEC
6 files WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 7.62 3 Single Pin Header Straight 3 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples