Topology | Other Topology |
The EVAL-ADM3055EEBZ allows the user to evaluate the ADM3055E isolated signal and power transceiver for controller area network (CAN) or CAN with flexible data rate (CAN FD) networks. The EVAL-ADM3055EEBZ allows all of the input and output functions to work without the need for external components. Based on the Analog Devices, Inc., iCoupler® technology, the ADM3055E integrates logic side on-off keying (OOK) signal isolation channels and an Analog Devices isoPower® dc-to-dc converter to provide regulated, isolated power that is well below CISPR22/EN55022 Class B limits when transmitting on a 2-layer printed circuit board (PCB) with ferrites. The EVAL-ADM3055EEBZ comes populated with an ADM3055E.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691213710002 | SPEC | – | 6 files | WR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular | Rising Cage Clamp | PCB | Yes | 26 to 16 (AWG) 0.5 to 1.5 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | 10 | – | – | 2 | – | – | – | Horizontal | 10 | Box | ||
691213710003 | SPEC | – | 6 files | WR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular | Rising Cage Clamp | PCB | Yes | 26 to 16 (AWG) 0.5 to 1.5 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | 15 | – | – | 3 | – | – | – | Horizontal | 10 | Box | ||
885012206014 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 10 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206046 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | 100 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012207026 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 10 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | 1.25 | – | – | – | 7" Tape & Reel | |||
885012207090 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 4.7 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
61300421121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | 4 | Dual | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691213710002 | SPEC | – | |
691213710003 | SPEC | – | |
885012206014 | SPEC | ||
885012206046 | SPEC | ||
885012207026 | SPEC | ||
885012207090 | SPEC | ||
61300421121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|