Topology | Other Topology |
Input voltage | 5 V |
IC revision | A |
The EVAL-ADM3055EEBZ allows the user to evaluate the ADM3055E and the ADM3057E isolated signal and power transceivers for controller area network (CAN) or CAN with flexible data rate (CAN FD) networks. The EVAL-ADM3055EEBZ allows all of the input and output functions to work without the need for external components. Based on the Analog Devices, Inc., iCoupler® technology, the ADM3055E and the ADM3057E integrate logic side on-off keying (OOK) signal isolation channels and an Analog Devices isoPower® dc-to-dc converter to provide regulated, isolated power that is well below EN55022 Class B limits when transmitting on a 2-layer printed circuit board (PCB) with ferrites. The EVAL-ADM3055EEBZ comes populated with an ADM3055E. Full specifications of the ADM3055E and the ADM3057E can be found in the ADM3055E and the ADM3057E data sheets, available from Analog Devices and must be consulted in conjunction with this user guide when using the EVAL-ADM3055EEBZ. The EVAL-ADM3055EEBZ is compatible and can be used to evaluate the ADM3057E. The ADM3055E and the ADM3057E differ by package and isolation capabilities, but both devices are functionally equivalent for evaluation.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691213710002 | SPEC | – | 6 files | WR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular | Rising Cage Clamp | PCB | Yes | 26 to 16 (AWG) 0.5 to 1.5 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | 10 | – | – | 2 | – | – | – | Horizontal | 10 | Box | ||
691213710003 | SPEC | – | 6 files | WR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular | Rising Cage Clamp | PCB | Yes | 26 to 16 (AWG) 0.5 to 1.5 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | 15 | – | – | 3 | – | – | – | Horizontal | 10 | Box | ||
885012206014 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 10 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206046 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | 100 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012207026 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 10 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | 1.25 | – | – | – | 7" Tape & Reel | |||
885012207090 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 4.7 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
61300421121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | 4 | Dual | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691213710002 | SPEC | – | |
691213710003 | SPEC | – | |
885012206014 | SPEC | ||
885012206046 | SPEC | ||
885012207026 | SPEC | ||
885012207090 | SPEC | ||
61300421121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|