IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADF5904 | Demoboard EV-RADAR-MMIC2

Evaluation Board for the ADF5901, ADF5904, and ADF4159 Chipset for a 24 GHz FMCW Radar

Overview

TopologyOther Topology
IC revisionA

Description

UG-866: Evaluation Board for the ADF5901, ADF5904, and ADF4159 Chipset for a 24 GHz FMCW Radarhttp://www.analog.com/media/en/technical-documentation/user-guides/EV-RADAR-MMIC2_UG-866.pdfEV-RADAR-MMIC2 User GuideUG-866The EV-RADAR-MMIC2 evaluation board is designed to evaluate the performance of the ADF5901, a 24 GHz transmitter (Tx) monolithic microwave integrated circuit (MMIC); the ADF5904, a 24 GHz receiver (Rx) MMIC; and the ADF4159, a 13 GHz phase-locked loop (PLL) for a frequency modulated continuous wave (FMCW) radar system. Figure 1 shows the evaluation board, which evaluates the ADF5901, ADF5904, and ADF4159 chipset, six high frequency K type connectors for the two Tx outputs and four Rx inputs, banana connectors for the power supply, and a connector for a system demonstration platform (SDP) serial interface.Rev. A

Features

Evaluates the chipset containing the ADF5901 24 GHz Tx MMIC, the ADF5904 24 GHz Rx MMIC, and the ADF4159 13 GHz PLLAccompanying software controls all functions from a PCEVALUATION KIT CONTENTSEV-RADAR-MMIC2 evaluation boardEV-ADAR-D2S evaluation boardADDITIONAL EQUIPMENTPC running Windows XP or a more recent software versionSDP-S or SDP-B boardSpectrum analyzerOscilloscope5 V power supply±9 V power supply

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792642SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 470 780 300 MHz 950 0.45 Wide Band
Order Code Data­sheet Simu­lation
742792642SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples