IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADF4152 | Demoboard EVAL-ADF4152HVEB1Z

Evaluating the ADF4152HV PLL Frequency Synthesizer

Overview

TopologyOther Topology
Switching frequency1000000-2000000 kHz

Description

This board is designed to allow the user to evaluate the perfor-mance of the ADF4152HV frequency synthesizer for phase-locked loops (PLLs). Figure 1 shows the board, which contains the ADF4152HV synthesizer, loop filter, voltage controlled oscillator (VCO) of 1 GHz to 2 GHz octave range and up to 28 V high tuning voltage, reference temperature controlled crystal oscillator (TCXO) of 25 MHz frequency for the reference input, power supply connectors, and a radio frequency (RF) output. The ADF5001 prescaler allows optional direct connection of external microwave VCOs without the need for an active loop filter.The evaluation kit also contains software that is compatible with Windows® XP and later versions to allow easy programming of the synthesizer.The PC must have a USB port to program the device.

Features

General-purpose evaluation board for the ADF4152HV,including octave range VCO, loop filter, and TCXOContains the ADF4152HV frequency synthesizer (500 MHz to 5 GHzContains the ADF5001 prescaler to allow optional connection of external microwave VCOs without the need for an active loop filterAccompanying software allows complete control of synthesizer functions from a PC

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792642SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 470 780 300 MHz 950 0.45 Wide Band
Order Code Data­sheet Simu­lation
742792642SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples