IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADF4150HV

High Voltage, Fractional-N/ Integer-N PLL Synthesizer

Overview

TopologyBuck Converter

Description

The ADF4150HV is a 3.0 GHz, fractional-N or integer-N frequency synthesizer with an integrated high voltage charge pump. The synthesizer can be used to drive external wideband VCOs directly, eliminating the need for operational amplifiers to achieve higher tuning voltages. This simplifies design and reduces cost while improving phase noise, in contrast to active filter topologies, which tend to degrade phase noise compared to passive filter topologies.The VCO frequency can be divided by 1, 2, 4, 8, or 16 to allow the user to generate RF output frequencies as low as 31.25 MHz. For applications that require isolation, the RF output stage can be muted. The mute function is both pin- and software-controllable.A simple 3-wire interface controls all on-chip registers. The charge pump operates from a power supply ranging from 6 V to 30 V, whereas the rest of the device operates from 3.0 V to 3.6 V. The ADF4150HV can be powered down when not in use.

Features

  • Fractional-N synthesizer and integer-N synthesizer
  • High voltage charge pump: VP = 6 V to 30 V
  • Tuning range: 1.0 V to 29 V (or ±1 V from VP supply rails)
  • RF bandwidth to 3.0 GHz
  • Programmable divide-by-1/-2/-4/-8/-16 outputs
  • Synthesizer power supply: 3.0 V to 3.6 V
  • Programmable dual-modulus prescaler of 4/5 or 8/9
  • Programmable output power level
  • Programmable charge pump currents
  • RF output mute function
  • 3-wire serial interface
  • Analog and digital lock detect

Typical applications

  • Microwave point-to-point/point-to-multipoint radios
  • Wireless infrastructure
  • Test equipment
  • VSAT radios
  • Private land mobile radios

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792642SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 470 780 300 MHz 950 0.45 Wide Band
Order Code Data­sheet Simu­lation
742792642SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples