IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADF4150 | Demoboard EVAL-ADF4150EB1Z

Evaluation Board for the ADF4150 PLL Frequency Synthesizer

Overview

TopologyOther Topology
IC revisionA

Description

This board is designed to allow the user to evaluate the perfor-mance of the ADF4150 frequency synthesizer for phase-locked loops (PLLs). Figure 1 shows the board, which contains the ADF4150 synthesizer, loop filter, voltage control oscillator (VCO), reference oscillator (TCXO) of 25 MHz frequency for the reference input, power supply connectors, and an RF output.The evaluation kit also contains software that is compatible with Windows® XP and later versions to allow easy programming of the synthesizer.The PC must have a USB port to program the part.

Features

General-purpose evaluation board for ADF4150, including VCO, loop filter, and TCXOContains the ADF4150 frequency synthesizer (500 MHz to 5 GHz)Accompanying software allows complete control of synthesizer functions from a PC

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792642SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 470 780 300 MHz 950 0.45 Wide Band
Order Code Data­sheet Simu­lation
742792642SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples