IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADF41020

18 GHz Microwave PLL Synthesizer

Overview

TopologyBuck Converter
Input voltage5.5-15 V
IC revisionC

Description

The ADF41020 frequency synthesizer can be used to implement local oscillators as high as 18 GHz in the up conversion and down conversion sections of wireless receivers and transmitters. It consists of a low noise, digital phase frequency detector (PFD), a precision charge pump, a programmable reference divider, and high frequency programmable feedback dividers (A, B, and P). A complete phase-locked loop (PLL) can be implemented if the synthesizer is used with an external loop filter and voltage controlled oscillator (VCO). The synthesizer can be used to drive external microwave VCOs via an active loop filter. Its very high bandwidth means a frequency doubler stage can be eliminated, simplifying system architecture and reducing cost. The ADF41020 is software-compatible with the existing ADF4106/ADF4107/ADF4108 family of devices from Analog Devices, Inc. Their pinouts match very closely with the exception of the ADF41020’s single-ended RF input pin, meaning only a minor layout change is required when updating current designs.

Features

  • 18 GHz maximum RF input frequency
  • Integrated SiGe prescaler
  • Software compatible with the ADF4106/ADF4107/ADF4108 family of PLLs
  • 2.85 V to 3.15 V PLL power supply
  • Programmable dual-modulus prescaler
  • 8/9, 16/17, 32/33, 64/65
  • Programmable charge pump currents
  • 3-wire serial interface
  • Digital lock detect
  • Hardware and software power-down mode
  • 4000 V HBM/1500 V CDM ESD performance

Typical applications

  • Wireless infrastructure
  • Microwave point-to-point/multipoint radios
  • VSAT radios
  • Test equipment
  • Instrumentation

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792642SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 470 780 300 MHz 950 0.45 Wide Band
Order Code Data­sheet Simu­lation
742792642SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples