Topology | Buck Converter |
Input voltage | 12 V |
Output 1 | 5 V |
IC revision | 00 |
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437368068 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 6.8 | 8.6 | 8 | 17.4 | 23.3 | 13 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437368068 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|