Topology | Buck Converter |
Input voltage | 4.5-16 V |
Switching frequency | 400-600 kHz |
Output 1 | 3.3 V / 5 A |
IC revision | 1.3 |
The AOZ1094 is a high efficiency, simple to use, 5A buckregulator. The AOZ1094 works from a 4.5V to 16V inputvoltage range, and provides up to 5A of continuousoutput current with an output voltage adjustable downto 0.8V.The AOZ1094 comes in SO-8 and DFN-8 packagesand is rated over a -40°C to +85°C ambient temperaturerange.
● 4.5V to 16V operating input voltage range● 28mΩ internal PFET switch for high efficiency:up to 95%● Internal soft start● Output voltage adjustable to 0.8V● Built-in Overvoltage Protection (OVP)– 18% OVP threshold● 5A continuous output current● Fixed 500kHz PWM operation● Cycle-by-cycle current limit● Short-circuit protection● Thermal shutdown● Small size SO-8 and DFN-8 packages
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
74456033 | SPEC | 8 files | WE-PD4 SMT Power Inductor | 3.3 | 5.3 | 7 | 0.015 | 41 | SMT |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
---|