Show all
results
Loading results
...
Components
ENGLISH
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(96)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(130)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(16)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(11)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(1)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(34)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(8)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(7)
MindCet
(1)
Monolithic Power Systems
(879)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(312)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(289)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(19)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(56)
Silvertel
(54)
Skyworks
(31)
Southchip
(6)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9751-9780 of 12117 reference designs
Filter values
Texas Instruments LM5017 and LM5160 | Demoboard TIDA-00661, Rev. E2
FlyBuck (Double Buck)
|
V
in
19-30 V
|
Outputs
-5 V / 0.05 A, 12 V / 0.2 A, 5 V / 1 A
Texas Instruments LM5017 and LM5160 | Demoboard TIDA-00661, Rev. E2
FlyBuck (Double Buck)
|
V
in
18-30 V
|
Outputs
5 V / 0.15 A, 12 V / 0.06 A, -5 V / 0.1 A
Texas Instruments LM5017/TPS7A30 | Demoboard TIDA-00400, Rev. E1
FlyBuck (Double Buck)
|
V
in
24 V
|
Outputs
-19 V, 19 V, 6.5 V
Texas Instruments LM5017MR | Demoboard TIDA 00171
Flyback Converter
|
V
in
19.2-28.8 V
|
Outputs
16 V / 0.1 A, -9 V / 0.1 A, -9 V / 0.1 A, 16 V / 0.1 A
Texas Instruments LM5017MR | Demoboard PMP7993
FlyBuck (Double Buck)
|
V
in
17-32 V
|
Outputs
15 V / 0.05 A, -5 V / 0.1 A, -15 V / 0.05 A, 5 V / 0.1 A
Texas Instruments LM5017MR | Demoboard PMP9478, Rev. I
FlyBuck (Double Buck)
|
V
in
20-32 V
|
Outputs
-15 V / 0.05 A, 15 V / 0.05 A, 5 V / 0.05 A, -5 V / 0.05 A
Texas Instruments LM5017MRE | Demoboard TIDA-00300E3, Rev. E1
Flyback Converter
|
V
in
24 V
|
fsw
1000 kHz
|
Output
18 V
Texas Instruments LM5017MRX/NOPB | Demoboard PMP10558
FlyBuck (Double Buck)
|
V
in
18-32 V
|
Outputs
12 V / 0.6 A, -12 V / 0.6 A, 24 V / 0.6 A
Texas Instruments LM5017MRX/NOPB | Demoboard PMP10558
FlyBuck (Double Buck)
|
V
in
18-30 V
|
Outputs
12 V / 0.05 A, 5 V / 0.1 A, -12 V / 0.05 A
Texas Instruments LM5017MRX/NOPB | Demoboard PMP10558
FlyBuck (Double Buck)
|
V
in
18-30 V
|
Outputs
15 V / 0.05 A, 5 V / 0.1 A, -5 V / 0.1 A
Texas Instruments LM5017MRX/NOPB | Demoboard TIDA-010055, Rev. E1
Buck Converter
|
V
in
7.5-100 V
|
fsw
1000 kHz
|
Output
3.3 V
Texas Instruments LM5017MRX-ND | Demoboard PMP10543, Rev. E1
FlyBuck (Double Buck)
|
V
in
18-32 V
|
Outputs
5 V / 0.08 A, -5 V / 0.08 A, 12 V / 0.08 A, 9.8 V, -12 V / 0.08 A
Texas Instruments LM5017SD, Rev. I
Buck Converter
|
V
in
18-72 V
|
fsw
1000 kHz
|
Outputs
3.3 V / 0.4 A, 3.3 V / 0.05 A
Texas Instruments LM5017SDX/NOPB | Demoboard TIDA-00550, Rev. E1
Buck Converter
|
V
in
7.5-100 V
|
fsw
1000 kHz
|
Output
10 V
Texas Instruments LM5018 | Demoboard TIDM-02007
Buck Converter
|
V
in
24 V
|
Output
28 V / 7 A
Texas Instruments LM5018 | Demoboard TIDA-00365
Buck Converter
|
V
in
20-75 V
|
fsw
16-25 kHz
|
Output
12 V / 0.05 A
Texas Instruments LM5018 | Demoboard PMP21867, Rev. 001
Buck-Boost Converter
|
V
in
-60 - -36 V
|
Output
14.5 V / 100 A
Texas Instruments LM5018 | Demoboard TIDA-00913, Rev. E1
Buck Converter
|
V
in
7.5-100 V
|
fsw
1000 kHz
|
Output
1.23 V / 0.3 A
Texas Instruments LM5018 | Demoboard TIDA-00909, Rev. E1
Buck Converter
|
V
in
48 V
|
fsw
40-100 kHz
|
Output
5 V / 0.6 A
Texas Instruments LM5018 | Demoboard TIDA-00210, Rev. E1
Buck Converter
|
V
in
12-95 V
|
Output
12 V / 0.05 A
Texas Instruments LM5018, Rev. G
Buck Converter
|
V
in
12-95 V
|
Output
10 V / 0.3 A
Texas Instruments LM5018MRX/NOPB | Demoboard PMP21943, Rev. A
Boost Converter
|
V
in
-48 V
|
Output
48 V / 25 A
Texas Instruments LM5019, Rev. F
Buck Converter
|
V
in
12-95 V
|
Output
10 V / 0.1 A
Texas Instruments LM5020 | Demoboard PMP4352, Rev. A
Flyback Converter
|
V
in
18-36 V
|
Output
5.1 V / 3 A
Texas Instruments LM5020 | Demoboard PMP30853, Rev. D
Buck Converter
|
V
in
500-600 V
|
Output
400 V / 1.25 A
Texas Instruments LM5020 | Demoboard TIDA-00711, Rev. E1
Flyback Converter
|
V
in
18-60 V
|
Outputs
12 V / 3 A, 12 V / 1 A
Texas Instruments LM5020, Rev. F
Other Topology
|
fsw
1000 kHz
Texas Instruments LM5020, Rev. F
Boost Converter
|
fsw
1000 kHz
Texas Instruments LM5021
Flyback Converter
Texas Instruments LM5021 | Demoboard PMP20809, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Output
24 V / 1.5 A
previous
1
...
324
325
326
327
328
...
404
next
Cart
Your cart is empty.
Get samples and quotes