Show all
results
Loading results
...
Components
ENGLISH
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(96)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(130)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(16)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(11)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(1)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(34)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(8)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(7)
MindCet
(1)
Monolithic Power Systems
(879)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(312)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(289)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(19)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(56)
Silvertel
(54)
Skyworks
(31)
Southchip
(6)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9721-9750 of 12130 reference designs
Filter values
Texas Instruments LM34927 | Demoboard PMP4333.1, Rev. A
FlyBuck (Double Buck)
|
V
in
36-60 V
|
Output
48 V / 10 A
Texas Instruments LM34927 | Demoboard PMP4333.4, Rev. A
Forward Converter
|
V
in
36-60 V
|
Output
-8 V / 0.25 A
Texas Instruments LM34927 | Demoboard PMP4333.3, Rev. A
Forward Converter
|
V
in
36-60 V
|
Output
5.5 V / 30 A
Texas Instruments LM34927MR | Demoboard TIDA-00653
Buck Converter
|
V
in
48 V
|
Output
12 V
Texas Instruments LM3880 | Demoboard PMP10555, Rev. A
Buck Converter
|
V
in
12 V
|
Output
1.8 V / 3 A
Texas Instruments LM3880 | Demoboard PMP10555, Rev. A
Buck Converter
|
V
in
12 V
|
Output
0.9 V / 2 A
Texas Instruments LM3880 | Demoboard PMP10555, Rev. A
Buck Converter
|
V
in
12 V
|
Output
1.35 V / 2 A
Texas Instruments LM393MX | Demoboard TIDA-010040, Rev. E1
Other Topology
Texas Instruments LM3S9B96
Other Topology
Texas Instruments LM43603-Q1 | Demoboard PMP10735, Rev. A
Buck Converter
|
V
in
6.5-35 V
|
Output
12 V / 3 A
Texas Instruments LM46001PWPR | Demoboard TIDA-01057
Buck Converter
|
V
in
3.5-60 V
|
fsw
200-2200 kHz
|
Output
2 A
Texas Instruments LM5001IDRQ1 | Demoboard PMP22396, Rev. B
Boost Converter
|
V
in
12 V
|
Output
48 V / 51.25 A
Texas Instruments LM5006, Rev. B
Buck Converter
|
V
in
6-75 V
|
fsw
300-1280 kHz
|
Output
5 V / 0.5 A
Texas Instruments LM5007 | Demoboard PMP23320, Rev. A
Buck Converter
|
V
in
45-60 V
|
Output
10 V
Texas Instruments LM5009MMX | Demoboard TIDA-010042, Rev. E2
Buck Converter
|
V
in
24-48 V
|
Output
10 V
Texas Instruments LM5010 | Demoboard TPA3223EVM
Buck Converter
|
V
in
8-75 V
|
Output
15 V / 1 A
Texas Instruments LM5010 | Demoboard AN-1352, Rev. A
Buck Converter
|
V
in
12-75 V
|
Output
10.3 V / 1 A
Texas Instruments LM5013-Q1 | Demoboard LM5013-Q1EVM
Buck Converter
|
V
in
15-100 V
|
Output
12 V / 3.5 A
Texas Instruments LM5017 | Demoboard TIDA-00129
FlyBuck (Double Buck)
|
V
in
12-36 V
|
Outputs
24 V / 0.03 A, 3.3 V / 0.05 A
Texas Instruments LM5017 | Demoboard PMP7798.3
Flyback Converter
|
V
in
36-75 V
|
Outputs
10 V / 0.04 A, 5 V / 0.08 A, 10 V / 0.12 A
Texas Instruments LM5017 | Demoboard PMP7798.1
FlyBuck (Double Buck)
|
V
in
36-75 V
|
Outputs
10 V / 0.04 A, 5 V / 0.08 A, 10 V / 0.12 A
Texas Instruments LM5017 | Demoboard PMP7798.2
Flyback Converter
|
V
in
36-75 V
|
Outputs
10 V / 0.04 A, 10 V / 0.12 A, 5 V / 0.08 A
Texas Instruments LM5017 | Demoboard TIDA-00174, Rev. 1
Flyback Converter
|
V
in
24 V
|
Outputs
-9 V / 0.1 A, 16 V / 0.1 A
Texas Instruments LM5017 | Demoboard TIDA-01227, Rev. A
Buck Converter
|
V
in
15-70 V
|
Output
12 V / 0.6 A
Texas Instruments LM5017 | Demoboard PMP30082 Rev. B, Rev. B
FlyBuck (Double Buck)
|
V
in
48-72 V
|
Outputs
24 V / 0.16 A, 12 V / 0.25 A
Texas Instruments LM5017 | Demoboard PMP30082 Rev. B, Rev. B
Buck Converter
|
V
in
12 V
|
Output
5 V / 0.4 A
Texas Instruments LM5017 | Demoboard PMP9419, Rev. E1
Flyback Converter
|
V
in
17-36 V
|
Outputs
5 V / 0.1 A, 10.4 V, -15 V / 0.1 A, 15 V / 0.1 A
Texas Instruments LM5017 | Demoboard PMP9486, Rev. E1
FlyBuck (Double Buck)
|
V
in
20-40 V
|
Outputs
14.5 V / 0.1 A, 9 V / 0.1 A
Texas Instruments LM5017 | Demoboard TIDA-00018, Rev. E1
Flyback Converter
|
V
in
24 V
Texas Instruments LM5017, Rev. I
Buck Converter
|
V
in
7.5-100 V
|
Output
1.22 V
previous
1
...
323
324
325
326
327
...
405
next
Cart
Your cart is empty.
Get samples and quotes