Show all
results
Loading results
...
Components
ENGLISH
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(96)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(130)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(16)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(11)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(1)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(34)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(8)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(7)
MindCet
(1)
Monolithic Power Systems
(879)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(312)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(289)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(19)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(56)
Silvertel
(54)
Skyworks
(31)
Southchip
(6)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9541-9570 of 12130 reference designs
Filter values
Texas Instruments ISO1212DBQR | Demoboard TIDA-010071, Rev. E2
Other Topology
Texas Instruments ISO1228 | Demoboard ISO1228DFBEVM, Rev. A
Other Topology
Texas Instruments ISO224 | Demoboard ISO224EVM , Rev. A
Other Topology
Texas Instruments ISO5852S | Demoboard TIDA-00195, Rev. E1
Half-Bridge Converter symmetrical isolated
|
V
in
15 V
|
Outputs
-8 V, 15 V
Texas Instruments ISO5852S | Demoboard TIDA-01599, Rev. E1
Other Topology
Texas Instruments ISO5852SDWR | Demoboard TIDA-01599, Rev. E1
Other Topology
Texas Instruments ISO5852SDWR | Demoboard TIDA-01606 Gate driver, Rev. E4
Other Topology
Texas Instruments ISO7342FC | Demoboard TIDA-00817, Rev. A
Forward Converter
Texas Instruments ISO7721DWVR | Demoboard TIDA-010054, Rev. E1
Other Topology
Texas Instruments ISO7731 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
Texas Instruments ISO7741 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
Texas Instruments ISO7762DBQR | Demoboard TMDSCNCD28P65X, Rev. A
Other Topology
Texas Instruments ISO7763DBQR | Demoboard TIDM-02006, Rev. A
Other Topology
|
V
in
3.3 V
|
Output
3.3 V
Texas Instruments ISOUSB111 | Demoboard TMDSCNCD2800137, Rev. B
Other Topology
Texas Instruments ISOW1412 | Demoboard ISOW1412DFMEVM, Rev. A
RF signals / communications
|
V
in
1.7-5.5 V
Texas Instruments ISOW1432 | Demoboard ISOW1432DFMEVM, Rev. A
RF signals / communications
|
V
in
1.71-5.5 V
Texas Instruments J7EXPCXEVM | Demoboard J7EXPCXEVM
LAN / POE
Texas Instruments LDC1000 | Demoboard LDC1000EVM, Rev. A
Other Topology
Texas Instruments LM20242 | Demoboard PMP4494, Rev. A
Buck Converter
|
V
in
5-20 V
|
Output
3.3 V / 1.2 A
Texas Instruments LM20242 | Demoboard PMP4494, Rev. A
Boost Converter
|
V
in
10 V
|
Output
20 V / 0.1 A
Texas Instruments LM20242MH/NOPB | Demoboard TIDA-00123, Rev. E1
Flyback Converter
|
V
in
24 V
|
Output
24 V / 0.1 A
Texas Instruments LM21212-1, Rev. E
Buck Converter
|
V
in
4-5.5 V
|
fsw
300-1500 kHz
|
Output
0.9 V / 8 A
Texas Instruments LM21212-2, Rev. A
Buck Converter
|
V
in
4-5.5 V
|
fsw
300-1700 kHz
|
Output
0.9 V / 8 A
Texas Instruments LM21215A, Rev. B
Buck Converter
|
V
in
4-5.5 V
|
fsw
300-1500 kHz
|
Output
0.9 V / 8 A
Texas Instruments LM21215A-1, Rev. A
Buck Converter
|
V
in
4-5.5 V
|
fsw
300-1500 kHz
|
Output
0.9 V / 8 A
Texas Instruments LM21305, Rev. F
Buck Converter
|
V
in
12 V
|
fsw
300-1500 kHz
|
Outputs
3.3 V / 5 A, 5 V / 5 A
Texas Instruments LM22670, Rev. P
Positive to Negative Converter
|
V
in
6-35 V
|
fsw
200-1000 kHz
|
Output
-5 V / 1.5 A
Texas Instruments LM22670, Rev. P
Buck Converter
|
V
in
4.5-42 V
|
fsw
200-1000 kHz
|
Output
3.3 V / 3 A
Texas Instruments LM22670-Q1, Rev. P
Buck Converter
|
V
in
4.5-42 V
|
fsw
200-1000 kHz
|
Output
3.3 V / 3 A
Texas Instruments LM22670-Q1, Rev. P
Positive to Negative Converter
|
V
in
6-35 V
|
fsw
200-1000 kHz
|
Output
-5 V / 1.5 A
previous
1
...
317
318
319
320
321
...
405
next
Cart
Your cart is empty.
Get samples and quotes