IC manufacturers Analog Devices

IC manufacturers (95)

Analog Devices LTM8071 | Demoboard DC2387A

LTM8071 60VIN, 5A Step-Down µModule Regulator

Overview

TopologyBuck Converter
Input voltage7-60 V
Output 15 V / 5 A

Description

Demonstration circuit 2387A features the LTM®8071μModule® regulator, a high performance, high efficiency Silent Switcher® step-down regulator. The LTM8071 is a complete DC/DC point-of-load regulator in a thermally enhanced 11.25mm × 9mm × 3.32mm BGA package.

Features

The demo board has an input voltage range of 7V to 60V and provides an output current up to 5A. The output voltage is set to 5V on DC2387A. The Silent Switcher design minimizes EMI while delivering high efficiency. Input EMI filtering is available by applying the input voltage to the VEMI turret. Spread spectrum mode can be enabled using the SYNC jumper (JP1) to further reduce EMI emissions. External clock synchronization is available through the SYNC/MODE pin. For high efficiency at low load currents, burst or pulse-skipping modes can be selected with the SYNC jumper (JP1).

Typical applications

  • Healthcare

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples
74279226101SPEC
8 files WE-MPSB EMI Multilayer Power Suppression Bead 100 160 1100 MHz 8000 150 2.3 High Current
Order Code Data­sheet Simu­lation
74279226101SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples